Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Değişken Arama
CAD Model seçimi
Karşılaştırma için ekle
Uygun ürünler: 1
Manufacturer name
Belimo
Preview
Manufacturer’s reference number
NVK230A-3-RE
Level of geometry
high
low
Product description
NVK230A-3-RE, Glob vana motoru, acil durumda kontrol fonksiyonu (RetroFIT+), 1000 N, IP54
Nominal/operating voltage
230 V
Power consumption AC (in operation)
2.0 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop/close)
Actuator connection
interlocking
Mechanical power transmission
Stroke
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
4.50
VA
max. power consumption AC (at rest)
1.0 VA
power consumption DC (in operation)
2.0 W
max. Leistungsaufnahme DC(Ruhe)
1.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
56 dB(A)
mass (net)
2.100 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Glob vana motoru, acil durumda kontrol fonksiyonu (RetroFIT+) NC / NO, 1000 N, AC 100...240 V, Yüzer kontrol, 150 s, Strok 20 mm, IP54
Sheet number of the guidelines
24
Procurement
Last update19 Eyl 2025 12:37
Part numberNVK230A-3-RE
Tüm bilgiler garantisiz
Son Güncelleme: 19 Eyl 2025 12:37
Preview - Generation
Öngörünüm
Alıntı yapmak
3D
Characteristics Graph
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin