Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 65
Product Group
0
Label
F6100-150SHP+GKX24-MFT-X1
Valve Size
4" [100]
Flow Pattern
2-way
Cv
451.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
Flow Characteristic
modified equal percentage, unidirectional
End Fitting
Flange
Valve Trim
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Ethernet
Torque
Force
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Manual Override
external push button
Stroke
Angle of Rotation
Max. 95°
Running Time (Motor)
150 s / 90°
Running Time (Fail-Safe)
<35 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices