Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
LOG
high
low
Manufacturer order number
NR24A
Product description
NR24A, Rotary actuator, 10 Nm, IP54
Nominal/operating voltage
24 V
Power consumption AC (in operation)
2.00 VA
max. power consumption DC (in starting state)
4.00
W
Type of nominal/operating voltage
AC/DC
Minimum operating voltage (lower functioning limit)
19.2 V
Maximum operating voltage (upper functioning limit)
28.8 V
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
3-point (open/stop)
Actuator connection
interlocking
Mechanical transmission
rotary
Spindle attachment
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
4.00
VA
max. power consumption AC (at rest)
0.20 VA
power consumption DC (in operation)
2.00 W
max. power consumption DC (at rest)
0.20 W
Permissible condensation
no
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35.00 dB(A)
mass (net)
0.720 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:37 PM
Part numberNR24A
All information without guarantee
Last update: Sep 19, 2025, 12:37 PM
Preview - Generation

Location of catalog vendor
Select a country to see the local offices