Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 7
Manufacturer name
Belimo
Manufacturer order number
H215S-G
Preview
Level of Geometry
high
low
Nominal size
15
nominal pressure
25
kvs value
1.600
m³/h
Valve assembly type
Regulators with actuator
Product description
H215S-G, 2-way Stainless steel globe valve, Internal thread, PN 25
max. operating temperature
130 °C
max. operating pressure
25 bar
Body style
straight
Body connection variants
female thread
Body material
stainless steel
Surface
nickel-plated
min. operating temperature
0 °C
measuring or control range of flow rate (from … to)
none
mass (net)
0.82 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
Description text
Stainless steel globe valve, 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 0...130°C [32...266°F]
Sheet number of the guideline
2
Accessories: Actuator
-
NV230A-TPC_Low
NV230A-TPC_High
NV24A-MOD_Low
NV24A-MOD_High
NV24A-MP-TPC_Low
NV24A-MP-TPC_High
NV24A-SR-TPC_Low
NV24A-SR-TPC_High
NV24A-SZ-TPC_Low
NV24A-SZ-TPC_High
NV24A-TPC_Low
NV24A-TPC_High
NVC230A-TPC_Low
NVC230A-TPC_High
NVC24A-MP-TPC_Low
NVC24A-MP-TPC_High
NVC24A-SR-TPC_Low
NVC24A-SR-TPC_High
NVC24A-SZ-TPC_Low
NVC24A-SZ-TPC_High
LV230A-TPC_Low
LV230A-TPC_High
LV24A-MOD_Low
LV24A-MOD_High
LV24A-MP-TPC_Low
LV24A-MP-TPC_High
LV24A-SR-TPC_Low
LV24A-SR-TPC_High
LV24A-SZ-TPC_Low
LV24A-SZ-TPC_High
LV24A-TPC_Low
LV24A-TPC_High
LVC24A-MP-TPC_Low
LVC24A-MP-TPC_High
LVC24A-SR-TPC_Low
LVC24A-SR-TPC_High
LVC24A-SZ-TPC_Low
LVC24A-SZ-TPC_High
NVK230A-3_Low
NVK230A-3_High
NVK24A-3-TPC_Low
NVK24A-3-TPC_High
NVK24A-MOD_Low
NVK24A-MOD_High
NVK24A-MP-TPC_Low
NVK24A-MP-TPC_High
NVK24A-SR-TPC_Low
NVK24A-SR-TPC_High
NVK24A-SZ-TPC_Low
NVK24A-SZ-TPC_High
NVKC24A-MP-TPC_Low
NVKC24A-MP-TPC_High
NVKC24A-SR-TPC_Low
NVKC24A-SR-TPC_High
NVKC24A-SZ-TPC_Low
NVKC24A-SZ-TPC_High
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberH215S-G
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices