Catalog navigation
所有产品目录
几何搜索
草图搜索
变量搜索
CAD模型选择
添加至对比列表
可提供的产品: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
C220QPT-G
Preview
Level of Geometry
high
Low
Nominal dimension
15
Nominal pressure
25
Valve assembly type
automatic pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Valve assembly type
PI Zonenventil
Product description
C220QPT-G, PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 2100 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C), with measuring ports (P/T ports)
Max. operating temperature TB
120 °C
Max. operating pressure
16 bar
Max. permissible pressure differential Δpmax (across valve)
16000 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Min. operating temperature TB
-20 °C
Measuring or control range of flow rate (from … to)
none
Mass (net)
0.71 kg
Presettable insert
yes
Permitted media
water
Manual adjustment on the valve available
no
Description text
PI Zone Valve (PIQCV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
Part number of the standard
2
Symbol
../../../_pool_/90/e3/c22020q-20202c202-weg20zonenventil2c20innengewinde2c20bis20ps3d1600kpa_1.dwg
Preview - Generation

供应商目录位置
选择一个国家/地区查看当地办事处