Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
Manufacturer name
Belimo
Manufacturer’s reference number
D7150NL/BAC
Preview
Level of Geometry
high
low
Nominal size
150
nominal pressure
16
kvs value
400.00
m³/h
Valve assembly type
Manuelles Strangregulierventil
Product description
D7150NL/BAC, 3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece)
max. operating temperature
120 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
300 mbar
Body style
three-way
Body connection variants
flange
Body material
Ductile iron
min. operating temperature
-20 °C
measuring or control range of flow rate (from … to)
none
mass (net)
30.00 kg
Presettable insert
yes
permitted media
Wasser
Manual adjustment on the valve available
No
Description text
3-way butterfly valve (2x butterfly valve with 2x actuator without T-piece), 3-way, DN 150, Flange with Lug types PN 16, ps 1600 kPa, Kvs 400 m³/h, Kvmax 1100 m³/h, Fluid temperature -10...120°C [14...248°F], 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s, IP66/67, Terminals
Sheet number of the guideline
2
Procurement
Last updateOct 11, 2024, 5:09 AM
Part numberD7150NL/BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/72149114-761b-4e93-a037-5f555afa8ce3
All information without guarantee
Last update: Oct 11, 2024, 5:09 AM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices