Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
D625N
Preview
Level of Geometry
high
low
Nominal dimension
25
nominal pressure
10
kvs value
24.000
m³/h
Valve assembly type
Regulators with actuator
Valve type
2-way Butterfly valve, Wafer types
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
3000 mbar
Body style
2-way
Body connection variants
wafer type flange connection
Body material
ductile iron
Surface
powder-coated
min. operating temperature TB
-20 °C
measuring or control range of flow rate (from … to)
none
mass (net)
1.10 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
no
Description text
Butterfly valve, 2-way, DN 25, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 24 m³/h, Kvmax 50 m³/h, Fluid temperature -10...120°C [14...248°F]
Part number of the standard
2
Valve type
Absperr- und Regelarmaturen
Nominal size DN
25
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Antriebe
-
SR230P-5_Low
SR230P-5_High
SR24P-5_Low
SR24P-5_High
SR24P-SR-5_Low
SR24P-SR-5_High
GR230A-5_Low-0
GR230A-5_High-1
GR24A-5_Low-0
GR24A-5_High-1
GR24A-MP-5_Low-0
GR24A-MP-5_High-1
GR24A-SR-5_Low-0
GR24A-SR-5_High-1
GRC230A-5_Low-0
GRC230A-5_High-1
GRC24A-5_Low-0
GRC24A-5_High-1
GRK24A-5_Low
GRK24A-5_High
GRK24A-SR-5_Low
GRK24A-SR-5_High
GRK24A-SZ-5_Low
GRK24A-SZ-5_High
ZD6N-S100_Low
ZD6N-S100_High
SR230A-SR-5_Low
SR230A-SR-5_High
SR24A-MP-5_Low
SR24A-MP-5_High
SR24A-SR-5_Low
SR24A-SR-5_High
SRC24A-SR-5_Low
SRC24A-SR-5_High
SRF24A-5_Low
SRF24A-5_High
SRF24A-5-O_Low
SRF24A-5-O_High
SRF24A-S2-5_Low
SRF24A-S2-5_High
SRF24A-S2-5-O_Low
SRF24A-S2-5-O_High
SRF24A-SR-5_Low
SRF24A-SR-5_High
SRF24A-SR-5-O_Low
SRF24A-SR-5-O_High
SRF24A-SR-S2-5_Low
SRF24A-SR-S2-5_High
SRF24A-SZ-5_Low
SRF24A-SZ-5_High
SRF24A-SZ-5-O_Low
SRF24A-SZ-5-O_High
SRF24A-SZ-S2-5_Low
SRF24A-SZ-S2-5_High
SRFA-5_Low
SRFA-5-O_Low
SRFA-5-O_High
SRFA-S2-5_Low
SRFA-S2-5-O_Low
SRFA-S2-5-O_High
ZD6N-H100_Low
ZD6N-H100_High
Accessories: Antriebe + Linkage
-
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberD625N
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation

Location of catalog vendor
Select a country to see the local offices