Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Değişken Arama
CAD Model seçimi
Karşılaştırma için ekle
Uygun ürünler: 1
Manufacturer name
Belimo
Preview
LOD
Manufacturer’s reference number
S1A
Level of geometry
high
low
Product description
S1A
nominal/operating voltage
-1.00000001504747e+30
V
Power consumption AC (in operation)
VA
SA700ID16
Type of nominal/operating voltage
-1.00000001504747e+30
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
nominal frequency (according to DIN EN 50160)
-1.00000001504747e+30 Hz
Control
0
Actuator connection
-1.00000001504747e+30
Mechanical power transmission
-1.00000001504747e+30
Shaft holder
0
Applications
-1.00000001504747e+30
SA700ID12
max. power consumption AC (at rest)
VA
power consumption DC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
dB(A)
mass (net)
0.150
kg
Switch-on current
A
Switch-on current duration regarding switch-on current field
ms
max. ambient temperature
50
°C
Min. ambient temperature
-30
°C
Permitted ambient humidity (in operation)
Description/supplementary text for the order number
Konum anahtarı 1x SPDT ilave
Sheet number of the guideline
24
Procurement
Last update19 Eyl 2025 12:39
Part numberS1A
Tüm bilgiler garantisiz
Son Güncelleme: 19 Eyl 2025 12:39
Preview - Generation
Öngörünüm
Alıntı yapmak
3D
Characteristics Graph
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin