Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Manufacturer’s reference number
NV230A-TPC
Level of geometry
high
low
Product description
NV230A-TPC, Globe valve actuator, 1000 N, IP54
Nominal/operating voltage
230 V
Power consumption AC (in operation)
2.0 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop)
Actuator connection
interlocking
Mechanical power transmission
Stroke
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
4.50
VA
max. power consumption AC (at rest)
1.0 VA
power consumption DC (in operation)
2.0 W
max. Leistungsaufnahme DC(Ruhe)
1.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
45 dB(A)
mass (net)
1.100 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:39 PM
Part numberNV230A-TPC
All information without guarantee
Last update: Sep 19, 2025, 12:39 PM
Preview - Generation

Location of catalog vendor
Select a country to see the local offices