Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Vorschaubild
Level of Geometry
high
Low
Manufacturer order number
LR230A
Product description
LR230A, Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
nominal/operating voltage
230 V
Power consumption AC (in operation)
2.00 VA
Type of nominal/operating voltage
AC
Minimum operating voltage (lower functioning limit)
85
Maximum operating voltage (upper functioning limit)
265
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
3-point (open/stop/close)
Actuator connection
frictional
Mechanical transmission
rotary
Shaft holder
universal/self-centring
Applications
air
Max. power consumption AC (at rest)
0.50 VA
Power consumption DC (in operation)
W
Max. power consumption DC (at rest)
W
Condensation allowable
no
Degree of protection provided by enclosure
IP54
Protection class
II, verstärkte Isolierung
Sound power level
35.00 dB(A)
Mass (net)
0.47 kg
Max. ambient temperature
-30
°C
Min. ambient temperature
50 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Part number of the standard
24
Procurement
Last updateSep 19, 2025, 12:37 PM
Part numberLR230A
All information without guarantee
Last update: Sep 19, 2025, 12:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices