Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Değişken Arama
CAD Model seçimi
Karşılaştırma için ekle
Uygun ürünler: 1
Manufacturer’s name
Belimo
Preview
Level of Geometry
high
low
Manufacturer order number
GR230A-5
Product description
GR230A-5, Rotary motor, 40 Nm, IP54
Nominal/operating voltage
230 V
Power consumption AC (in operation)
5.00 VA
Type of nominal/operating voltage
AC
Minimum operating voltage (lower functioning limit)
85
Maximum operating voltage (upper functioning limit)
265
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Control
2-point (open/close)
Mechanical transmission
rotary
Applications
Hava
max. power consumption AC (at rest)
2.00 VA
power consumption DC (in operation)
5.00 W
maximum power consumption DC (at rest)
2.00 W
condensation allowable
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
45.00 dB(A)
mass (net)
2.20 kg
maximum ambient temperature
50 °C
min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary motor, 40 Nm, AC 100...240 V, Aç/kapa, 150 s, IP54, F05
Sheet number of the guidelines
24
Procurement
Last update19 Eyl 2025 12:37
Part numberGR230A-5
Tüm bilgiler garantisiz
Son Güncelleme: 19 Eyl 2025 12:37
Preview - Generation
Öngörünüm
Alıntı yapmak
3D
Characteristics Graph
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin