Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Vorschaubild
Level of Geometry
high
Low
Manufacturer order number
CQC230A
Product description
CQC230A, Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 35 s, IP40
nominal/operating voltage
230 V
Power consumption AC (in operation)
1.00 VA
Type of nominal/operating voltage
AC
Minimum operating voltage (lower functioning limit)
85
Maximum operating voltage (upper functioning limit)
265
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
3-point (open/stop/close)
Actuator connection
frictional
Mechanical transmission
rotary
Shaft holder
interlocking
Applications
air
Max. power consumption AC (at rest)
0.70 VA
Power consumption DC (in operation)
W
Max. power consumption DC (at rest)
W
Condensation allowable
no
Degree of protection provided by enclosure
IP40
Protection class
II, verstärkte Isolierung
Sound power level
42.00 dB(A)
Mass (net)
0.22 kg
Max. ambient temperature
5 °C
Min. ambient temperature
40 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 35 s, IP40
Part number of the standard
24
Preview - Generation

Location of catalog vendor
Select a country to see the local offices