Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
SM230P-S
Product description
SM230P-S, Rotary actuator (RobustLine), 20 Nm, IP66/67
Nominal/operating voltage
230 V
Power consumption AC (in operation)
2.5 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop)
Actuator connection
frictional
Mechanical power transmission
rotary
Shaft holder
universal/self-centring
Applications
Air
max. power consumption AC (in starting state)
6.00
VA
max. power consumption AC (at rest)
0.6 VA
power consumption DC (in operation)
2.5 W
max. Leistungsaufnahme DC(Ruhe)
0.6 W
Permissible condensation
No
pollution degree
Pollution degree 4
Degree of protection
IP66/67
Protection class
II, verstärkte Isolierung
sound power level
45 dB(A)
mass (net)
1.800 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Description text
Rotary actuator (RobustLine), 20 Nm, AC 100...240 V, Open/close, 3-point, 150 s, 1x SPDT, IP66/67
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberSM230P-S
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation

Location of catalog vendor
Select a country to see the local offices