Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
SM24A
Product description
SM24A, Rotary actuator, 20 Nm, IP54
Nominal/operating voltage
24 V
Power consumption AC (in operation)
2.0 VA
max. power consumption DC (in starting state)
4.00
W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop)
Actuator connection
frictional
Mechanical power transmission
rotary
Shaft holder
universal/self-centring
Applications
Air
max. power consumption AC (in starting state)
4.00
VA
max. power consumption AC (at rest)
0.2 VA
power consumption DC (in operation)
2.0 W
max. Leistungsaufnahme DC(Ruhe)
0.2 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
45 dB(A)
mass (net)
0.940 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Rotary actuator, 20 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberSM24A
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation

Location of catalog vendor
Select a country to see the local offices