Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
CH230-L60.2
Product description
CH230-L60.2, Linear actuator, 125 N, IP54
nominal/operating voltage
230 V
Power consumption AC (in operation)
1.5 VA
max. power consumption DC (in starting state)
0.00
W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
VA
power consumption DC at operating voltage
W
Control
3-point (open/stop)
Actuator connection
interlocking
Mechanical power transmission
linear (e.g. with rack and pinion)
Shaft holder
Gear rod
Applications
Air
max. power consumption AC (in starting state)
3.00
VA
max. power consumption AC (at rest)
1.0 VA
power consumption DC (in operation)
1.5 W
max. Leistungsaufnahme DC(Ruhe)
1.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II, verstärkte Isolierung
sound power level
35 dB(A)
mass (net)
0.330
kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Description text
Linear actuator, 125 N, AC 100...240 V, Open/close, 3-point, 380 s, Stroke 60 mm, IP54 Multipack 20 pcs.
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:36 PM
Part numberCH230-L60.2
All information without guarantee
Last update: Sep 19, 2025, 12:36 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices