Catalog navigation
所有产品目录
几何搜索
草图搜索
变量搜索
CAD模型选择
添加至对比列表
可提供的产品: 1
Manufacturer’s name
Belimo
Vorschaubild
Level of Geometry
high
Low
Manufacturer order number
SF24A
Product description
SF24A, Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54
nominal/operating voltage
24 V
Power consumption AC (in operation)
5.00 VA
Type of nominal/operating voltage
AC/DC
Minimum operating voltage (lower functioning limit)
19.2
Maximum operating voltage (upper functioning limit)
28.8
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
2-point (open/close)
Actuator connection
frictional
Mechanical transmission
rotary
Shaft holder
universal/self-centring
Applications
air
Max. power consumption AC (at rest)
2.50 VA
Power consumption DC (in operation)
5.00 W
Max. power consumption DC (at rest)
2.50 W
Condensation allowable
no
Degree of protection provided by enclosure
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
Sound power level
45.00 dB(A)
Mass (net)
2.10 kg
Max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54
Part number of the standard
24
Procurement
Last update19.09.2025, 12:37
Part numberSF24A
所有信息仅供参考,不作担保。
上次更新:{0}
Preview - Generation

供应商目录位置
选择一个国家/地区查看当地办事处