Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
VLR24A-LP1
Preview
Level of Geometry
high
low
Product description
VLR24A-LP1, Rotary actuator, 5 Nm, IP40
nominal/operating voltage
24 V
Power consumption AC (in operation)
3.5 VA
max. power consumption DC (in starting state)
5.000 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
continuous
Actuator connection
interlocking
Mechanical transmission
rotary
Shaft holder
interlocking
Applications
Air
max. power consumption AC (in starting state)
5.000 VA
max. power consumption AC (at rest)
3.0 VA
power consumption DC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
3.0 W
Permissible condensation
no
pollution degree
Pollution degree 3
Degree of protection
IP40
Protection class
III
sound power level
35 dB(A)
mass (net)
0.590 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator, 5 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (35...150 s), IP40
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberVLR24A-LP1
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices