Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer’s reference number
UM24Y-F-R.1
Preview
LOD Level
Product description
95 % rF
Body connection variants
rotary
Actuator connection
frictional
Body material
interlocking
Min. ambient temperature
-30 °C
max. power consumption AC (at rest)
1.00 VA
Description text
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
Sheet number of the guideline
24
power consumption DC (in operation)
1.00 W
max. power consumption DC (at rest)
1.00 W
Applications
Air
Nominal/operating voltage
24 V
Power consumption AC (in operation)
1.00 VA
max. ambient temperature
50 °C
Permissible condensation
no
Degree of protection
IP20
sound power level
35.00 dB(A)
mass (net)
0.09
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberUM24Y-F-R.1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices