Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
UH24Y-L.1
Vorschau
Level of Geometry
Description/supplementary text for the order number
Linearantrieb, 50 N, AC/DC 24 V, Auf/Zu, 3-Punkt, 122 s, Hub 60 mm, IP20<br/>Multipack 40 Stk.
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Activation
3-point (open/stop/close)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberUH24Y-L.1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/17dda89e-2f5b-489f-81eb-4276d822085a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices