Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer’s reference number
UH230Y-L.1
Preview
Level of Geometry
high
low
Product description
UH230Y-L.1, Linear actuator, 50 N, IP20
nominal/operating voltage
230 V
Power consumption AC (in operation)
2.0 VA
max. power consumption DC (in starting state)
4.50 W
Type of nominal/operating voltage
AC
min. Betriebsspannung (unterer Funktionsgrenze)
85.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
265.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC at operating voltage
4.50 VA
power consumption DC at operating voltage
W
Control
3-point (open/stop/close)
Actuator connection
frictional
Mechanical transmission
lifting
Shaft holder
rack and pinion
Applications
Air
max. power consumption AC (in starting state)
4.50 VA
max. power consumption AC (at rest)
1.5 VA
power consumption DC (in operation)
2.0 W
max. Leistungsaufnahme DC(Ruhe)
1.5 W
condensation allowable
no
pollution degree
Pollution degree 2
Degree of protection
IP20
Protection class
0, Basisisolierung
sound power level
35 dB(A)
mass (net)
0.160 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Linear actuator, 50 N, AC 100...240 V, Open/close, 3-point, 122 s, Stroke 60 mm, IP20 Multipack 40 pcs.
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberUH230Y-L.1
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices