Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
TRF24-2-O
Preview
Level of detail
Description text
Drehantrieb mit Notstellfunktion NO, 2.5 Nm, AC 24 V, 3-Punkt, 90 s, IP42
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC
Control
3-Punkt
Procurement
By default all properties are visible
Use the checkboxes below to restrict the property list as you wish
Description
RFI
Last update22.09.2023 18:00:13
Part numberTRF24-2-O
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/1f48e444-d39a-416b-a190-51711e36b6c1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices