Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
TF230
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion, 2.5 Nm, AC 100...240 V, Auf/Zu, 75 s, IP42
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:01 PM
Part numberTF230
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e8d0f4a5-04f1-44de-891f-a819a2dd69ef
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices