Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SR24A-5
Vorschau
Level of detail
Description text
Drehantrieb, 20 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 90 s, IP54, F05
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberSR24A-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/8003536f-0fa0-46b7-915b-31d91beb1c5b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices