Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SM230ASR
Vorschau
Level of detail
Description text
Drehantrieb, 20 Nm, AC 100...240 V, 2...10 V, 150 s, IP54
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:00 PM
Part numberSM230ASR
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0cfef64f-bdcd-4e35-9739-b34aeab8c336
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices