Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R7025R-B2
Vorschau
Level of detail
Description text
Umschaltkugelhähne, 3-Weg, DN 25, Flansch, PN 6, ps 600 kPa, kvs 26 m³/h, Mediumstemperatur -10...100°C
Nominal diameter DN
25
Nominal pressure PN
6
kvs value
26.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberR7025R-B2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0b7cadb6-ff57-48ac-acd7-01639fad0af0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices