Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R6015R-B1
Vorschau
Level of detail
Description text
Auf/Zu-Kugelhahn, 2-Weg, DN 15, Flansch, PN 6, ps 600 kPa, kvs 15 m³/h, Mediumstemperatur -10...100°C
Nominal diameter DN
15
Nominal pressure PN
6
kvs value
15.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberR6015R-B1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/75056343-af1f-42a6-8435-ab016b689ec3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices