Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R550
Vorschau
Level of detail
Description text
"Umschaltkugelhähne, 3-Weg, DN 50, Aussengewinde, G 2 3/4"", PN 25, ps 1600 kPa, kvs 49 m³/h, Mediumstemperatur -10...100°C"
Nominal diameter DN
50
Nominal pressure PN
25
kvs value
49.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberR550
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/6d22924f-e2f3-4d63-a101-dedf0e7bc9d4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices