Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
R440
Preview
Level of geometry
Description text
Open/close ball valve, 2-way, DN 40, External thread, G 2 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]
Nominal size
40
Nominal pressure PN
25
Valve assembly type
Regulators with actuator
kvs value
32.000 m³/h
Product description
R440, 2-way Open/close ball valve, External thread
max. operating temperature
100 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
External thread
Body material
Brass
Surface
Nickel-plated
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateOct 11, 2024, 6:07 AM
Part numberR440
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c64b2cb7-060f-4f1a-ac50-ef8b53657985
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:07 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices