Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
R414D
Manufacturer’s reference number
R414D
Vorschaubild
Level of Geometry
Nominal size DN
15
nominal pressure
40
kvs value
6.30 m³/h
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
Valve type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
max. operating temperature
130 °C
max. operating pressure
27 bar
max. permissible pressure differential across valve
4000 mbar
Body style
straight
Body connection variants
male thread
Body material
gunmetal
Surface
min. operating temperature TB
2 °C
measuring or control range of flow rate (from … to)
none
mass (net)
0.38 kg
Presettable insert
ja
permitted media
water
Manual adjustment on the valve available
no
Description text
Regelkugelhahn, 2-Weg, DN 15, Aussengewinde, G 1", PN 40, ps 2700 kPa, Kvs 6.3 m³/h, Mediumstemperatur 2...130°C [36...266°F]
Date of issue (month) of the standard
200111
Valve type
shut-off and control valve assemblies
Nominal size DN
15
Datanorm number
R414D
Nominal Diameter
15.000
Insertion Depth 1
9.000
Insertion Depth 2
10.000
Revision data of the file
Product main group
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberR414D
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices