Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R413D
Vorschau
Level of detail
Description text
Regelkugelhahn,2-Weg,DN 15,Aussengewinde,G 1"",PN 40,ps2700 kPa,kvs 4 m³/h,Mediumstemperatur 2...130°C""
Nominal diameter DN
15
Nominal pressure PN
40
kvs value
4.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberR413D
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5729fe26-8935-41c7-bfbd-a8ba75ae65f4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices