Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R412
Vorschau
Level of detail
Description text
"Regelkugelhahn, 2-Weg, DN 15, Aussengewinde, G 1"", PN 40, ps 1600 kPa, kvs 2.5 m³/h, Mediumstemperatur -10...100°C"
Nominal diameter DN
15
Nominal pressure PN
40
kvs value
2.5 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberR412
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/8c9faf14-aef9-48e0-8eff-141c4cd3d5f0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices