Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
R3040-BL3
Preview
Level of geometry
Valve type
Regulators with actuator
Armaturen - Serie
3-way Changeover ball valve, Internal thread, L-bore
Body types
3-way
Body connection variants
female thread
Description text
Umschaltkugelhahn, 3-Weg, L-Bohrung, DN 40, Innengewinde, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 14 m³/h, Mediumstemperatur -10...100°C [14...212°F]
Sheet number of the guideline
2
Nominal size
40
Nominal pressure PN
25
kvs value
14.000 m³/h
Product description
R3040-BL3, 3-way Changeover ball valve, Internal thread, L-bore
max. operating temperature
100 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
3500 mbar
Body material
brass
Surface
vernickelt
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
1.20 kg
Presettable insert
no
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
no
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberR3040-BL3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices