Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
R3015-1P3-P63-B2
Preview
Level of geometry
Description text
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, kvs1 1.3 m³/h, kvs2 0.63 m³/h, Fluid temperature 6...80°C [43...176°F]
Nominal size
15
Nominal pressure PN
16
Valve assembly type
Six-way control valve assemblies
kvs value
1.300 m³/h
Product description
R3015-1P3-P63-B2, 6-way Characterised control valve, Internal thread
max. operating temperature
80 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
6-way
Body connection variants
female thread
Body material
Brass
Surface
Nickel-plated
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories:
Procurement
Last updateSep 4, 2023, 12:13 PM
Part numberR3015-1P3-P63-B2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/618d557b-0db0-49fa-a852-99485e32e336
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 4, 2023, 12:13 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices