Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R3015-1P3-1-B2
Vorschau
Level of detail
Description text
"Regelkugelhahn, 6-Weg, DN 15, Innengewinde, Rp 1/2"", PN 16, ps 1600 kPa, kvs1 1.3 m³/h, kvs2 1 m³/h, Mediumstemperatur 6...80°C"
Nominal diameter DN
15
Nominal pressure PN
16
kvs value
1.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberR3015-1P3-1-B2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/1d3f00f9-9fda-487b-836d-1c8fab926b30
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices