Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R2015-P63-S1
Vorschau
Level of detail
Description text
"Regelkugelhahn, 2-Weg, DN 15, Innengewinde, Rp 1/2"", PN 40, ps 1600 kPa, kvs 0.63 m³/h, Mediumstemperatur -10...120°C"
Nominal diameter DN
15
Nominal pressure PN
40
kvs value
0.6 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberR2015-P63-S1
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0d82451a-d877-4acd-950e-5eeeac70d86f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices