Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
R2015-4-S1
Manufacturer’s reference number
R2015-4-S1
Vorschaubild
Level of Geometry
Nominal dimension
15
nominal pressure
40
kvs value
4.00 m³/h
Valve type
Regelungsarmaturen mit Antrieb
Armaturen - Serie
2-way Characterised control valve, Internal thread
Product description
R2015-4-S1, Regelkugelhahn, 2-Weg, DN 15, Innengewinde, Rp 1/2", PN 40, ps 1600 kPa, Kvs 4 m³/h, Mediumstemperatur -10...120°C [14...248°F]
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
3500 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
mass (net)
0.31 kg
Presettable insert
ja
permitted media
water
Manual adjustment on the valve available
no
Description text
Regelkugelhahn, 2-Weg, DN 15, Innengewinde, Rp 1/2", PN 40, ps 1600 kPa, Kvs 4 m³/h, Mediumstemperatur -10...120°C [14...248°F]
Date of issue (month) of the standard
202112
Part number of the standard
2
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:55 AM
Part numberR2015-4-S1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:55 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices