Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
PMCA-S2-T
Vorschau
Level of detail
Description text
Drehantrieb, 160 Nm, AC 24...240 V / DC 24...125 V, Auf/Zu, 3-Punkt, 35 s, 2 x EPU, IP66/67, Klemmen
Nominal/operating voltage
240 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberPMCA-S2-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/5f0c506c-2028-4418-9974-3c4f84706fa3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices