Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer’s reference number
NRFA
Preview
Level of geometry
Product description
NRFA, Rotary actuator fail-safe, 10 Nm, IP54
power consumption DC (in operation)
6.0 W
max. Leistungsaufnahme DC(Ruhe)
2.5 W
Switch-on current
0.0 A
Control
2-point (open/close)
Mechanical power transmission
rotary
Actuator connection
interlocking
Description text
Rotary actuator fail-safe NC, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54
Sheet number of the guideline
24
Nominal/operating voltage
240 V
Power consumption AC (in operation)
6.0 VA
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
0.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (at rest)
2.5 VA
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
II
sound power level
45 dB(A)
mass (net)
2.000 kg
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Procurement
Last updateMar 27, 2025, 10:57 AM
Part numberNRFA
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:57 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices