Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRF24A-S2-O
Vorschau
Level of detail
Description text
NRF24A-S2-O, Auf-Zu, AC/DC 24 V, Drehmoment 10Nm, Laufzeit Motor <75s
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberNRF24A-S2-O
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/bfe2bca0-7b2b-478d-a52c-7e8194beabeb
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices