Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NRDVX230-3-T-CA
Vorschau
Level of detail
Description text
Kurzhubantrieb für Cazzaniga, 500 N, AC 230 V, 3-Punkt, 140 s, Hub 5.5 mm, IP40, Klemmen
Nominal/operating voltage
110 V
type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberNRDVX230-3-T-CA
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0601088e-f670-45a3-81dd-eba781039669
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices