Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NR24A
Vorschau
Level of detail
Description text
Drehantrieb, 10 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 90 s, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberNR24A
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/dbdf3b5b-8739-4222-979e-756b8b536b62
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices