Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NM230P
Vorschau
Level of detail
Description text
Drehantrieb (RobustLine), 10 Nm, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, IP66/67
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:01 PM
Part numberNM230P
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/ce642a7c-9d13-4ecc-b2d8-54102d83fc5c
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices