Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
NM230ASR-TP
Vorschau
Level of detail
Description text
Drehantrieb, 10 Nm, AC 100...240 V, 2...10 V, 150 s, IP54, Klemmen
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:00 PM
Part numberNM230ASR-TP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/6e572506-7f60-4c41-884a-908c5d974097
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:00 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices