Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
LHV-D3-MOD
Description text
VAV-Compact unit – with VAV controller, dynamic Δp sensor and linear actuator, 150 N, BACnet MS/TP, Modbus RTU, MP-Bus, 0/2...10 V<br/>Field of application: VAV units in comfort applications<br/>Application: VAV/CAV, position control
Control
Communicative
Mechanical power transmission
linear (e.g. with gear rod)
Actuator connection
interlocking
Shaft holder
Gear rod
Application filed
Air
Product description
LHV-D3-MOD, Volumetric flow controller VAV-Compact linear, IP54
Nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
2.5 VA
max. power consumption AC (at rest)
1.5 VA
Power consumption AC (in operation)
2.5 W
max. Leistungsaufnahme DC(Ruhe)
1.5 W
Switch-on current
8.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP 54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35 dB(A)
mass (net)
0.570 kg
Sheet number of the guidelines
24
Procurement
Last updateOct 11, 2024, 6:08 AM
Part numberLHV-D3-MOD
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/058420d1-e44c-4b1a-b303-2a0890dd14f1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:08 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices