Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
LH24A-MOD200
Description text
Linear actuator, 150 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 200 mm, IP54
Control
Stetig / Kommunikativ / Hybrid
Mechanical power transmission
linear (e.g. with rack and pinion)
Actuator connection
Shaft holder
Application filed
Product description
LH24A-MOD200, Linear actuator, 150 N, IP54
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
2.5 VA
max. power consumption AC (at rest)
1.3 VA
power consumption DC (in operation)
2.5 W
max. Leistungsaufnahme DC(Ruhe)
1.3 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
Pollution degree
Pollution degree 3
Degree of protection
IP54
protection class
III, Sicherheitskleinspannung (SELV)
sound power level
45 dB(A)
mass (net)
0.610 kg
Sheet number of the guideline
24
Procurement
Last updateOct 11, 2024, 6:09 AM
Part numberLH24A-MOD200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/590bfbaf-4095-4efd-96e3-9f9851ceb173
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:09 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices