Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
LH230A100
Vorschau
Level of detail
Description text
Linearantrieb, 150 N, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, Hub 100 mm, IP54
nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberLH230A100
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/7ac75a15-f4df-4e12-90c1-85a50bfb4b99
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices