Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Preview
Level of Geometry
high
low
Manufacturer’s reference number
JRCA-S2-T
Product description
JRCA-S2-T, Rotary actuator, 90 Nm, IP66/67
nominal/operating voltage
24 V
Power consumption AC (in operation)
20.0 VA
max. power consumption DC (in starting state)
20.00 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop/close)
Actuator connection
interlocking
Mechanical transmission
rotary
Shaft holder
interlocking
Applications
Air
max. power consumption AC (in starting state)
20.00 VA
max. power consumption AC (at rest)
7.0 VA
power consumption DC (in operation)
20.0 W
max. Leistungsaufnahme DC(Ruhe)
7.0 W
Permissible condensation
yes
pollution degree
Pollution degree 3
Degree of protection
IP66/67
Protection class
I
sound power level
60 dB(A)
mass (net)
3.700 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
allowable ambient humidity (in operation)
100 % rF
Description/supplementary text for the order number
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 12:38 PM
Part numberJRCA-S2-T
All information without guarantee
Last update: Sep 19, 2025, 12:38 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices