Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
HT24-SR-T
Vorschau
Level of detail
Description text
Drehantrieb für Mischventile, 10 Nm, AC/DC 24 V, 2...10 V, 140 s, IP40, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberHT24-SR-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/591dad09-3f8b-466f-9824-97e3e4a6b8e0
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices