Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer
Belimo
Manufacturer’s reference number
H7100R
Preview
Level of detail
Description text
Hubventil, 3-Weg, DN 100, Flansch, PN 6, ps 600 kPa, kvs 145 m³/h, Mediumstemperatur -10...120°C
Nominal diameter DN
100
Nominal pressure PN
6
kvs value
145.0 m³/h
Procurement
By default all properties are visible
Use the checkboxes below to restrict the property list as you wish
Description
RFI
Last update25.09.2023 13:06:54
Part numberH7100R
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/ffcdbe18-3830-4f6e-8876-071948ca54d2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices