Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H7065X63-S4
Vorschau
Level of detail
Description text
Hubventil, 3-Weg, DN 65, Flansch, PN 25, ps 2500 kPa, kvs 63 m³/h, Mediumstemperatur 5...200°C
Nominal diameter DN
65
Nominal pressure PN
25
kvs value
63.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberH7065X63-S4
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/a3a5fda7-5e0e-4e4b-9855-55d168c6cd67
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices